IESNA:LM-63-2002
[TEST]P1199109
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1D-940-U-SL4
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 90 CRI, 4000K, 900mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 79.6 WATTS, 0.638 AMPS
[_THDi]6.673
[_PF]0.997
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]7349
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 79.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
840.4 827.5 836.1 852.8 871.6 890.3 907.8 921.4 933.9 951.5
977.6 1019.7 1078.9 1149.1 1257.8 1437.9 1641 1881.9 2177.7 2476.7
2794.3 3042.2 3197.4 3310 3352.9 3369.3 3427 3541.2 3538.4 3220.8
2416.3 1033.3 270.5 111.9 41.7 11.7 0
840.4 832.2 840.8 857.5 876.2 894.9 911.7 925.3 937.8 954.6
979.9 1021.6 1080.1 1148.7 1253.5 1424.6 1624.2 1858.1 2146.1 2484.5
2799.8 3043 3195.4 3304.2 3349.4 3375.9 3439 3553.2 3534.9 3192.7
2341.4 958.1 270.1 109.1 41.3 11.3 0
840.4 831 838.4 854 871.9 889.1 904.3 914.4 923.8 937.4
958.9 993.9 1045 1107 1199.7 1350.2 1542.4 1770 2021.4 2307.1
2591.3 2849.3 3030.2 3154.9 3239.5 3322.5 3428.1 3557.9 3617.6 3388
2686.4 1364.6 412.4 151.6 73.7 16 0
840.4 829.5 836.5 850.5 865.7 880.5 894.2 901.2 905.9 912.9
926.1 949.5 986.1 1030.6 1092.9 1195.1 1335 1499.9 1685.8 1898.6
2134.4 2381.2 2614.7 2815.4 2988.8 3156.8 3376.7 3639.8 3849.1 3846.7
3466.7 2566.3 1163.5 452.5 156.3 54.2 0
840.4 829.5 834.9 847.4 860.6 873.9 887.1 894.5 898.1 901.6
913.3 930 958.5 990.8 1027.5 1082 1163.9 1267.6 1398.1 1554.8
1732.6 1917.7 2130.5 2357.4 2595.9 2851.2 3139.7 3492 3933.3 4300.5
4361.6 3903.7 2654.8 1297.2 457.6 111.5 0
840.4 829.8 834.5 845.8 858.7 872.7 885.2 893.8 898.1 902.3
915.6 933.9 960.4 988.9 1015.4 1051.2 1114.4 1195.8 1302.6 1434.4
1583.3 1747 1918.9 2122 2346.5 2595.2 2886.3 3249.2 3751.6 4276.3
4574.1 4275.9 3157.6 1771.9 730.8 169.2 0
840.4 829.5 833.4 844.3 857.1 870.8 883.2 892.6 898.4 905.5
918.3 937.8 961.2 982.2 999.8 1028.2 1077.4 1140.1 1228.2 1338.5
1462.5 1596.2 1744.3 1911.9 2105.2 2317.6 2599.4 2951 3425 4003.8
4371.8 4034.2 2770.2 1446.1 528.9 90.4 0
840.4 832.2 833 841.9 854.8 870 884.4 896.5 906.6 913.6
922.2 935.1 949.9 960 971.3 989.7 1015.8 1048.9 1099.2 1174.8
1259.4 1356 1466 1590.7 1730.2 1897.1 2095.5 2342.6 2646.6 3038.7
3282 2863.3 1849.1 824.8 210.9 34.7 0
840.4 834.9 834.5 840.8 853.2 869.6 886.4 902 914.4 923.4
931.6 939.4 941.7 940.9 944.8 953.4 967.4 988.1 1019.7 1065.7
1129.6 1203.6 1294.1 1400.9 1522.1 1658.5 1807.4 1981.6 2189.4 2368.7
2326.2 1856.9 1061 383.2 95.5 26.9 0
840.4 837.6 838 842.7 854.4 869.2 888.7 907.8 923 935.1
945.2 951.1 951.1 949.1 947.2 946.4 949.9 961.2 983 1018.1
1068 1134.3 1212.2 1305 1414.5 1538.5 1671.4 1809.4 1924 1938
1712.3 1132.3 404.6 109.5 53.4 21 0
840.4 841.9 843.9 850.9 863.4 878.2 898.8 920.3 940.2 958.9
977.2 992 1002.5 1011.9 1020.1 1029.8 1044.2 1063.7 1092.9 1140.1
1210.7 1304.6 1422.7 1578.2 1778.2 1989.1 2209.3 2374.9 2396 2079.1
1446.9 710.6 196.1 65.1 29.2 8.6 0
840.4 843.1 846.6 854.4 868 885.2 907.4 931.6 955 979.1
1005.6 1031.4 1057.1 1083.2 1112.8 1151.4 1199.4 1261.7 1342.8 1446.5
1575.9 1723.2 1886.9 2082.6 2296.6 2489.1 2603.7 2583.5 2354.3 1835.1
1118.3 531.7 179.7 62.8 24.6 5.1 0
840.4 845 850.9 861.4 877.4 896.9 922.6 951.8 979.9 1012.7
1050.1 1093.3 1142.8 1200.5 1271.5 1361.5 1469.9 1591.1 1717 1844.4
1968.4 2082.2 2187.5 2300.9 2418.2 2495.4 2483.7 2346.9 2046.4 1504.6
884.8 383.2 142.3 57.7 23.4 5.5 0
840.4 848.6 859.9 876.6 898.8 925 958.5 997.1 1044.6 1104.2
1182.2 1275.8 1379 1497.9 1610.6 1710 1786 1839.4 1872.5 1894.3
1913.8 1922 1901 1858.1 1782.9 1634.7 1387.6 1048.5 683.7 391.3
211.3 120.4 76 48.3 26.9 6.6 0
840.4 851.3 868.8 891.8 920.3 954.6 998.2 1057.1 1131.9 1226.3
1330.3 1429.7 1516.6 1579.4 1613.7 1622.3 1608.6 1573.5 1513.9 1423.9
1304.6 1156.5 974.5 771.4 586.2 449 353.5 281.4 224.5 181.6
143 111.5 85 56.5 30.8 7 0
840.4 854.8 879.3 908.6 942.5 985.4 1043.4 1121.8 1218.1 1318.6
1405.2 1467.5 1496 1490.9 1457 1397.8 1310.1 1188.1 1050.1 909.4
789.7 696.5 618.2 537.9 454.9 382 322 272.5 228.4 189.8
155.9 125.5 95.9 62 37 11.3 0
840.4 858.7 889.1 924.6 967 1019.3 1090.6 1183.8 1283.9 1364.2
1410.6 1419.6 1397.4 1350.2 1280.8 1179.1 1055.5 928.1 820.1 744.1
696.5 656.8 605.7 546.1 471.6 413.9 366.4 318.1 275.6 238.9
204.2 166.8 130.2 93.2 57.3 19.9 0
840.4 864.1 900.4 940.9 988.1 1046.6 1125.3 1224.3 1316.7 1368.9
1374.8 1342.4 1291.3 1227.8 1144 1039.9 926.1 826.3 767.5 730.1
677.8 626.4 559.7 501.3 486.1 453.3 408.9 364.8 323.1 281.8
240.9 203.5 162.9 123.2 81.1 29.2 0
840.4 867.7 908.6 955 1008.4 1071.5 1153 1244.6 1322.1 1345.5
1317.8 1261.7 1201.3 1133.5 1052.4 956.5 859.5 796.7 774.5 731.6
672.4 592.1 518.4 505.9 485.7 452.9 412 369.1 327.4 286.9
246.7 210.1 169.6 131.7 85.4 35.9 0
840.4 871.2 915.2 966.3 1024.3 1091.4 1175.2 1267.6 1323.7 1312.8
1255.9 1186.9 1126.1 1067.2 994.7 909 832.6 809.6 784.2 729.7
645.5 541.8 513 496.2 482.9 450.6 412.4 372.2 330.1 288.4
249.5 202.7 154 114.6 70.6 28.5 0
840.4 873.5 917.2 970.6 1031 1100.4 1186.1 1278.1 1324.9 1297.6
1227.4 1156.9 1094.5 1034.1 968.2 896.9 835.3 820.5 785.4 721.5
619 533.6 505.9 485.3 474 445.5 412 373 333.3 294.3
256.5 206.6 153.2 114.2 56.9 24.2 0
840.4 871.9 917.9 970.9 1031.4 1100.4 1185.3 1277.7 1328 1301.9
1231.7 1160.4 1098 1038.4 974.1 905.5 844.7 830.6 793.2 727.7
622.5 536.3 507.1 483.3 470.9 443.6 412 373.8 334.8 296.6
257.3 203.5 151.6 108.7 56.1 22.2 0
